Diodes Incorporated
H FCBGA 196

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

H-FCBGA-196.png
Back to PCIe 封包交換器

PI7C9X3G808GPQ

Automotive 8-Port, 8-Lane, PCIe 3.0 Packet Switch

Description

The Automotive PCIe® 3.0 Packet Switch family is a series of 6-32 lanes PCI Express third generation switches with 6 to 16 PCI Ex­press ports specifically designed to meet high performance, RAS (Reliability, Availability and Serviceability) and the latest power management system requirements of Zonal Central Controller, ADAS and telematics etc. The Automotive PCIe3 Packet Switch family provides elastic bifurcation for upstream and downstream ports. The superior signal integrity performance enables support for long PCIe trace length with loss more than 30 dB. The Automo­tive PCIe 3.0 Packet Switch family are able to connect up to 15 endpoints, such as PCIe- SSD drives, and support multi-host ap­plications and up to 8 DMA physical channels and 3 configurable Cross Domain End-Point (CDEP) ports for high performance fab­ric and failover applications.

Feature(s)

  • Configurable Upstream port number up to 2 and lane number up to 16
  • Configurable Downstream port number up to 15 and lane number up to 30
  • PHY and MAC Layers
    • PHY initial settings optionally programmable through JTAG, EEPROM, and SMBus/I2C
    • Adaptive Continuous Time Linear Equalizer and 5-tap Decision Feedback Equalizer for RX
    • Adaptive and programmable 3-tap TX equalization
    • RX Polarity Inversion and Lane Reversal
  • Data Link Layer
    • Programmable ACK latency timer to response ACK based upon traffic condition
    • Configurable Flow Control Credit Update to balance bandwidth utilization and buffer usage
  • Transaction Layer
    • Packet forwarding options including Cut-Through and Store & Forward
    • Support up to 512-Byte Max Payload Size
    • Low packet forwarding latency < 150ns (typical case)
    • Access Control Service (ACS) for peer-to-peer traffic
    • Address Translation (AT) packet for SR-IOV application
    • Support Atomic operation
    • Support Multicast
    • Provide Performance Visibility for ingress/egress packet types and packet counts
  • Side-band Access Register Interface
    • I2C/ SMBus bus
    • SPI EEPROM
    • JTAG

Application(s)

  • ADAS
  • Central Controller
  • Zonal ECU
  • Telematics
  • Infotainment
  • Cockpit Control
  • In-vehicle Communication

Product Specifications

Product Parameters

Ports 8
Lanes 8
Power 2.9 w
Latency 150 ns
Ambient or Junction Temperature (°C) -40 to 85
Compliance (Only Automotive supports PPAP) Automotive

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents

Request Documents

FAQs

Related Protocol FAQs